Captive Screws / Full Thread Screws

These screws are designed to prevent falling out.
They reduce the risk of parts falling off and getting lost.
Ideal for bolts used to secure inspection covers that require frequent attachment and removal.
Captive_1en
Selection Conditions
  • Select Thread Size (Metric thread)M2.5
Image Pan head captive machine screws for precision instruments (miniature screws)
Part Name Pan head captive machine screws for precision instruments (miniature screws)
Part Number SSCZS-M2.5
Feature Pan Head Machine Screws for Precision Instruments
Captive /
Loss Prevention
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment -
Thread Size M2.5
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SSCZS-M2.5-10 SSCZS-M2.5-6 SSCZS-M2.5-8