• Special Screws (Bolts)
  • Captive Bolts (Screws) / Full Thread Screws

SKSC/Dedicated Mounting Tools for Retaining Washers

  • Loss Prevention

Dimension Drawing

SKSCDedicated Mounting Tools for Retaining Washers寸法図

Specs/CAD

Unit : mm

Part Number b D L L1 Applicable Washer Mass
(g)
CAD
Download
RFQ
SKSC-345 13 19 110 45 SWAS-3-SC
SWAS-4-SC
SWAS-5-SC
41 CAD RFQ
SKSC-68 17 24 130 50 SWAS-6-SC
SWAS-8-SC
77 CAD RFQ
SKSC-1012 26 28 170 73 SWAS-10-SC
SWAS-12-SC
169 CAD RFQ

Material/Finish

SKSC
Main Body A2017
Anodized
Grip Nylon 6 (Black)
Magnet Neodymium
Nickel Plating

Application

Fall/loss prevention for protective and inspection covers / Compliance with CE marking
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Dedicated mounting tools for retaining washers.
  • Easy mounting for Retaining Washers SWAS-SC is enabled.
  • The tip magnet retains the Retaining Washer SWAS-SC, improving work efficiency.

Usage Example

When a screw attached to a cover is removed from the frame, the screw does not fall.

SWAS-SC/SKSCRetaining Washers / Mounting Tools


Precautions for Use

  • Once SWAS-SC is mounted on a screw, it cannot be easily removed.
  • To remove, either SWAS-SCor screw must be cut. Take care when mounting.
  • When the screw is loosened with SWAS-SC pressed to the cover, SWAS-SC may come off.

Mounting Method

Adhere the SKSC tip magnet to the side where the SWAS-SC hooks emerge.
Pass the screw through the cover, and then insert into SKSC and press-fit SWAS-SC into the thread.

SWAS-SC/SKSCRetaining Washers / Mounting Tools


Installation Example

Pass the screw through the cover, and then press-fit SWAS-SC into the thread from the opposite side. Ensure that the SWAS-SC hooks face the frame side.

SWAS-SC/SKSCRetaining Washers / Mounting Tools

Table 1

Unit : mm

Part Number C
SWAS-3-SC 1.5-2
SWAS-4-SC 1.5-2
SWAS-5-SC 1.5-2
SWAS-6-SC 1.5-2
SWAS-8-SC 1.5-2
SWAS-10-SC 2-2.5
SWAS-12-SC 2-2.5

Related Products

SWAS-SC Retaining Washers
SWAS-SC

SKSCDedicated Mounting Tools for Retaining Washers


Product List

Click here to see Captive Bolts (Screws) / Full Thread Screws

Click here to see Special Screws (Bolts)