• Special Screws (Bolts)
  • Captive Bolts (Screws) / Full Thread Screws

SNSS-FT/Hex Socket Head Cap Screws - Full Thread

  • Full Thread

Dimension Drawing

SNSS-FTHex Socket Head Cap Screws - Full Thread寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
25
30
35
40
45
50
55
60
65
70
75
80
85
90
100
110
120

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M3-25-FT M3 0.5 25 5.5 3 2.5 1.6 CAD RFQ
SNSS-M3-30-FT M3 0.5 30 5.5 3 2.5 1.9 CAD RFQ
SNSS-M3-35-FT M3 0.5 35 5.5 3 2.5 2.1 CAD RFQ
SNSS-M3-40-FT M3 0.5 40 5.5 3 2.5 2.4 CAD RFQ
SNSS-M3-45-FT M3 0.5 45 5.5 3 2.5 2.6 CAD RFQ
SNSS-M3-50-FT M3 0.5 50 5.5 3 2.5 2.9 CAD RFQ
SNSS-M4-30-FT M4 0.7 30 7 4 3 3.7 CAD RFQ
SNSS-M4-35-FT M4 0.7 35 7 4 3 4.2 CAD RFQ
SNSS-M4-40-FT M4 0.7 40 7 4 3 4.7 CAD RFQ
SNSS-M4-45-FT M4 0.7 45 7 4 3 5.2 CAD RFQ
SNSS-M4-50-FT M4 0.7 50 7 4 3 5.7 CAD RFQ
SNSS-M4-55-FT M4 0.7 55 7 4 3 6.2 CAD RFQ
SNSS-M4-60-FT M4 0.7 60 7 4 3 6.7 CAD RFQ
SNSS-M4-65-FT M4 0.7 65 7 4 3 7.2 CAD RFQ
SNSS-M4-70-FT M4 0.7 70 7 4 3 7.7 CAD RFQ
SNSS-M4-75-FT M4 0.7 75 7 4 3 8.2 CAD RFQ
SNSS-M4-80-FT M4 0.7 80 7 4 3 8.7 CAD RFQ
SNSS-M4-85-FT M4 0.7 85 7 4 3 9.2 CAD RFQ
SNSS-M4-90-FT M4 0.7 90 7 4 3 9.7 CAD RFQ
SNSS-M4-100-FT M4 0.7 100 7 4 3 11 CAD RFQ
SNSS-M5-30-FT M5 0.8 30 8.5 5 4 5.6 CAD RFQ
SNSS-M5-35-FT M5 0.8 35 8.5 5 4 6.3 CAD RFQ
SNSS-M5-40-FT M5 0.8 40 8.5 5 4 7.1 CAD RFQ
SNSS-M5-45-FT M5 0.8 45 8.5 5 4 7.9 CAD RFQ
SNSS-M5-50-FT M5 0.8 50 8.5 5 4 8.6 CAD RFQ
SNSS-M5-55-FT M5 0.8 55 8.5 5 4 9.4 CAD RFQ
SNSS-M5-60-FT M5 0.8 60 8.5 5 4 10 CAD RFQ
SNSS-M5-65-FT M5 0.8 65 8.5 5 4 11 CAD RFQ
SNSS-M5-70-FT M5 0.8 70 8.5 5 4 12 CAD RFQ
SNSS-M5-75-FT M5 0.8 75 8.5 5 4 12 CAD RFQ
SNSS-M5-80-FT M5 0.8 80 8.5 5 4 13 CAD RFQ
SNSS-M5-85-FT M5 0.8 85 8.5 5 4 14 CAD RFQ
SNSS-M5-90-FT M5 0.8 90 8.5 5 4 15 CAD RFQ
SNSS-M5-100-FT M5 0.8 100 8.5 5 4 16 CAD RFQ
SNSS-M6-35-FT M6 1 35 10 6 5 9.9 CAD RFQ
SNSS-M6-40-FT M6 1 40 10 6 5 11 CAD RFQ
SNSS-M6-45-FT M6 1 45 10 6 5 12 CAD RFQ
SNSS-M6-50-FT M6 1 50 10 6 5 13 CAD RFQ
SNSS-M6-55-FT M6 1 55 10 6 5 14 CAD RFQ
SNSS-M6-60-FT M6 1 60 10 6 5 15 CAD RFQ
SNSS-M6-65-FT M6 1 65 10 6 5 17 CAD RFQ
SNSS-M6-70-FT M6 1 70 10 6 5 18 CAD RFQ
SNSS-M6-75-FT M6 1 75 10 6 5 19 CAD RFQ
SNSS-M6-80-FT M6 1 80 10 6 5 20 CAD RFQ
SNSS-M6-85-FT M6 1 85 10 6 5 21 CAD RFQ
SNSS-M6-90-FT M6 1 90 10 6 5 22 CAD RFQ
SNSS-M6-100-FT M6 1 100 10 6 5 24 CAD RFQ
SNSS-M8-40-FT M8 1.25 40 13 8 6 21 CAD RFQ
SNSS-M8-45-FT M8 1.25 45 13 8 6 23 CAD RFQ
SNSS-M8-50-FT M8 1.25 50 13 8 6 25 CAD RFQ
SNSS-M8-55-FT M8 1.25 55 13 8 6 27 CAD RFQ
SNSS-M8-60-FT M8 1.25 60 13 8 6 29 CAD RFQ
SNSS-M8-65-FT M8 1.25 65 13 8 6 31 CAD RFQ
SNSS-M8-70-FT M8 1.25 70 13 8 6 33 CAD RFQ
SNSS-M8-75-FT M8 1.25 75 13 8 6 35 CAD RFQ
SNSS-M8-80-FT M8 1.25 80 13 8 6 37 CAD RFQ
SNSS-M8-85-FT M8 1.25 85 13 8 6 39 CAD RFQ
SNSS-M8-90-FT M8 1.25 90 13 8 6 41 CAD RFQ
SNSS-M8-100-FT M8 1.25 100 13 8 6 45 CAD RFQ
SNSS-M10-45-FT M10 1.5 45 16 10 8 36 CAD RFQ
SNSS-M10-50-FT M10 1.5 50 16 10 8 39 CAD RFQ
SNSS-M10-55-FT M10 1.5 55 16 10 8 43 CAD RFQ
SNSS-M10-60-FT M10 1.5 60 16 10 8 46 CAD RFQ
SNSS-M10-65-FT M10 1.5 65 16 10 8 49 CAD RFQ
SNSS-M10-70-FT M10 1.5 70 16 10 8 52 CAD RFQ
SNSS-M10-75-FT M10 1.5 75 16 10 8 55 CAD RFQ
SNSS-M10-80-FT M10 1.5 80 16 10 8 59 CAD RFQ
SNSS-M10-85-FT M10 1.5 85 16 10 8 62 CAD RFQ
SNSS-M10-90-FT M10 1.5 90 16 10 8 65 CAD RFQ
SNSS-M10-100-FT M10 1.5 100 16 10 8 71 CAD RFQ
SNSS-M10-110-FT M10 1.5 110 16 10 8 78 CAD RFQ
SNSS-M10-120-FT M10 1.5 120 16 10 8 84 CAD RFQ
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
SNSS-FT
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Equipment and devices that require long screws

Characteristics

  • Full thread socket head cap screws.

Product List

Click here to see Captive Bolts (Screws) / Full Thread Screws

Click here to see Special Screws (Bolts)