NBK logo

  • Special Screws
  • Captive Screws, Full Thread Screws

SNSS-M10-100-FT

Hex Socket Head Cap Screws - Full Thread

  • Full Thread

Dimension Drawing

SNSS-FTHex Socket Head Cap Screws - Full Thread寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M10-100-FT M10 1.5 100 16 10 8 71 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Characteristics

  • Full thread socket head cap screws.

Material/Finish

SNSS-FT
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Related Services

Application

Equipment and devices that require long screws

Product List

Click here to see SNSS-M10-FT

Click here to see SNSS-FT