Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNSS-M3-25-FT | M3 | 0.5 | 25 | 5.5 | 3 | 2.5 | 1.6 | CAD | RFQ |
SNSS-M3-30-FT | M3 | 0.5 | 30 | 5.5 | 3 | 2.5 | 1.9 | CAD | RFQ |
SNSS-M3-35-FT | M3 | 0.5 | 35 | 5.5 | 3 | 2.5 | 2.1 | CAD | RFQ |
SNSS-M3-40-FT | M3 | 0.5 | 40 | 5.5 | 3 | 2.5 | 2.4 | CAD | RFQ |
SNSS-M3-45-FT | M3 | 0.5 | 45 | 5.5 | 3 | 2.5 | 2.6 | CAD | RFQ |
SNSS-M3-50-FT | M3 | 0.5 | 50 | 5.5 | 3 | 2.5 | 2.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSS-FT | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Equipment and devices that require long screwsCharacteristics
- Full thread socket head cap screws.