• Special Screws (Bolts)
  • Captive Bolts (Screws) / Full Thread Screws

SNSS-M5-FT

Hex Socket Head Cap Screws - Full Thread

  • Full Thread

Dimension Drawing

SNSS-FTHex Socket Head Cap Screws - Full Thread寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
30
35
40
45
50
55
60
65
70
75
80
85
90
100

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M5-30-FT M5 0.8 30 8.5 5 4 5.6 CAD RFQ
SNSS-M5-35-FT M5 0.8 35 8.5 5 4 6.3 CAD RFQ
SNSS-M5-40-FT M5 0.8 40 8.5 5 4 7.1 CAD RFQ
SNSS-M5-45-FT M5 0.8 45 8.5 5 4 7.9 CAD RFQ
SNSS-M5-50-FT M5 0.8 50 8.5 5 4 8.6 CAD RFQ
SNSS-M5-55-FT M5 0.8 55 8.5 5 4 9.4 CAD RFQ
SNSS-M5-60-FT M5 0.8 60 8.5 5 4 10 CAD RFQ
SNSS-M5-65-FT M5 0.8 65 8.5 5 4 11 CAD RFQ
SNSS-M5-70-FT M5 0.8 70 8.5 5 4 12 CAD RFQ
SNSS-M5-75-FT M5 0.8 75 8.5 5 4 12 CAD RFQ
SNSS-M5-80-FT M5 0.8 80 8.5 5 4 13 CAD RFQ
SNSS-M5-85-FT M5 0.8 85 8.5 5 4 14 CAD RFQ
SNSS-M5-90-FT M5 0.8 90 8.5 5 4 15 CAD RFQ
SNSS-M5-100-FT M5 0.8 100 8.5 5 4 16 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS-FT
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Equipment and devices that require long screws

Characteristics

  • Full thread socket head cap screws.

Related Services

Product List

Click here to see SNSS-FT

Click here to see Captive Bolts (Screws) / Full Thread Screws