Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNSS-M6-35-FT | M6 | 1 | 35 | 10 | 6 | 5 | 9.9 | CAD | RFQ |
| SNSS-M6-40-FT | M6 | 1 | 40 | 10 | 6 | 5 | 11 | CAD | RFQ |
| SNSS-M6-45-FT | M6 | 1 | 45 | 10 | 6 | 5 | 12 | CAD | RFQ |
| SNSS-M6-50-FT | M6 | 1 | 50 | 10 | 6 | 5 | 13 | CAD | RFQ |
| SNSS-M6-55-FT | M6 | 1 | 55 | 10 | 6 | 5 | 14 | CAD | RFQ |
| SNSS-M6-60-FT | M6 | 1 | 60 | 10 | 6 | 5 | 15 | CAD | RFQ |
| SNSS-M6-65-FT | M6 | 1 | 65 | 10 | 6 | 5 | 17 | CAD | RFQ |
| SNSS-M6-70-FT | M6 | 1 | 70 | 10 | 6 | 5 | 18 | CAD | RFQ |
| SNSS-M6-75-FT | M6 | 1 | 75 | 10 | 6 | 5 | 19 | CAD | RFQ |
| SNSS-M6-80-FT | M6 | 1 | 80 | 10 | 6 | 5 | 20 | CAD | RFQ |
| SNSS-M6-85-FT | M6 | 1 | 85 | 10 | 6 | 5 | 21 | CAD | RFQ |
| SNSS-M6-90-FT | M6 | 1 | 90 | 10 | 6 | 5 | 22 | CAD | RFQ |
| SNSS-M6-100-FT | M6 | 1 | 100 | 10 | 6 | 5 | 24 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS-FT | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 |
Application
Equipment and devices that require long screwsCharacteristics
- Full thread socket head cap screws.






/12941_1.jpg?upd=20251104165656&awscf_publishdate=2026-04-13 15:00)