• Special Screws
  • Captive Screws / Full Thread Screws

SSC-SNHS-M4

Hex Head Captive Screws

  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNHSHex Head Captive Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
Lm
All
5

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNHS-M4-10 M4 0.7 10 5 2.8 7 3 1.7 CAD RFQ
SSC-SNHS-M4-12 M4 0.7 12 5 2.8 7 3 1.9 CAD RFQ
SSC-SNHS-M4-16 M4 0.7 16 5 2.8 7 3 2.2 CAD RFQ
SSC-SNHS-M4-20 M4 0.7 20 5 2.8 7 3 2.5 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSC-SNHS
Main body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Application

Fixing of protection cover and cover for inspection / CE marking
Machine tool / Food machinery / and Electronic device

Characteristics

  • We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.

SSC-SNHSHex Head Captive Screws


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Machine a screw hole on the cover and let through the threaded part of SSC-SNHS. Threaded part of SSC-SNHS is still engaged with the screw hole on the cover even after the screw is removed from the frame, so SSC-SNHS never fall out of the cover.

SSC-SNHSHex Head Captive Screws


Related Services

Product List

Click here to see SSC-SNHS

Click here to see Captive Screws / Full Thread Screws