Hints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | L1 | B | dc | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SSC-SNHS-M5-12 | M5 | 0.8 | 12 | 6 | 3.5 | 8 | 3.9 | 3 | CAD | RFQ |
SSC-SNHS-M5-16 | M5 | 0.8 | 16 | 6 | 3.5 | 8 | 3.9 | 3.5 | CAD | RFQ |
SSC-SNHS-M5-20 | M5 | 0.8 | 20 | 6 | 3.5 | 8 | 3.9 | 4 | CAD | RFQ |
SSC-SNHS-M5-25 | M5 | 0.8 | 25 | 6 | 3.5 | 8 | 3.9 | 4.7 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSC-SNHS | |
---|---|
Main body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Fixing of protection cover and cover for inspection / CE markingMachine tool / Food machinery / and Electronic device
Characteristics
- It prevents fall-off and loss of the screw. For fixing of protection cover and cover for inspection that are frequently mounted and removed.
- Hex head bolt type.
- For CE marking.⇒Use the NBK Captive Screw Series to be comply with CE
- We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.