NBK logo

  • Special Screws
  • Captive Screws, Full Thread Screws

SSC-SNHS-M8

Hexagon Head Captive Screws

  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNHSHexagon Head Captive Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
Lm
All
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNHS-M8-16 M8 1.25 16 10 5.5 13 6.3 11 CAD RFQ
SSC-SNHS-M8-20 M8 1.25 20 10 5.5 13 6.3 13 CAD RFQ
SSC-SNHS-M8-25 M8 1.25 25 10 5.5 13 6.3 15 CAD RFQ
SSC-SNHS-M8-30 M8 1.25 30 10 5.5 13 6.3 16 CAD RFQ
SSC-SNHS-M8-35 M8 1.25 35 10 5.5 13 6.3 18 CAD RFQ
SSC-SNHS-M8-40 M8 1.25 40 10 5.5 13 6.3 20 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNHS-M8-16 M8 1.25 16 10 5.5 13 6.3 11 CAD RFQ
SSC-SNHS-M8-20 M8 1.25 20 10 5.5 13 6.3 13 CAD RFQ
SSC-SNHS-M8-25 M8 1.25 25 10 5.5 13 6.3 15 CAD RFQ
SSC-SNHS-M8-30 M8 1.25 30 10 5.5 13 6.3 16 CAD RFQ
SSC-SNHS-M8-35 M8 1.25 35 10 5.5 13 6.3 18 CAD RFQ
SSC-SNHS-M8-40 M8 1.25 40 10 5.5 13 6.3 20 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNHS-M8-16 M8 1.25 16 10 5.5 13 6.3 11 CAD RFQ
SSC-SNHS-M8-20 M8 1.25 20 10 5.5 13 6.3 13 CAD RFQ
SSC-SNHS-M8-25 M8 1.25 25 10 5.5 13 6.3 15 CAD RFQ
SSC-SNHS-M8-30 M8 1.25 30 10 5.5 13 6.3 16 CAD RFQ
SSC-SNHS-M8-35 M8 1.25 35 10 5.5 13 6.3 18 CAD RFQ
SSC-SNHS-M8-40 M8 1.25 40 10 5.5 13 6.3 20 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNHS-M8-16 M8 1.25 16 10 5.5 13 6.3 11 CAD RFQ
SSC-SNHS-M8-20 M8 1.25 20 10 5.5 13 6.3 13 CAD RFQ
SSC-SNHS-M8-25 M8 1.25 25 10 5.5 13 6.3 15 CAD RFQ
SSC-SNHS-M8-30 M8 1.25 30 10 5.5 13 6.3 16 CAD RFQ
SSC-SNHS-M8-35 M8 1.25 35 10 5.5 13 6.3 18 CAD RFQ
SSC-SNHS-M8-40 M8 1.25 40 10 5.5 13 6.3 20 CAD RFQ

Related Services

Material/Finish

SSC-SNHS
Main body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Application

Fixing of protection cover and cover for inspection / CE marking
Machine tool / Food machinery / and Electronic device

Characteristics

  • We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.

SSC-SNHSHexagon Head Captive Screws


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Machine a screw hole on the cover and let through the threaded part of SSC-SNHS. Threaded part of SSC-SNHS is still engaged with the screw hole on the cover even after the screw is removed from the frame, so SSC-SNHS never fall out of the cover.

SSC-SNHSHexagon Head Captive Screws


Related Services

Product List

Click here to see SSC-SNHS

Click here to see Captive Screws, Full Thread Screws