NBK logo

  • Special Screws
  • Captive Screws, Full Thread Screws

SSC-SNS-M3-EL

Socket Head Cap Captive Screws - Electroless Nickel Plating

  • High strength
  • Loss Prevention
  • High Specific Strength

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNS-ELSocket Head Cap Captive Screws - Electroless Nickel Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNS-M3-8-EL M3 0.5 8 4 5.5 3 2.5 2.2 0.75 CAD RFQ
SSC-SNS-M3-10-EL M3 0.5 10 4 5.5 3 2.5 2.2 0.81 CAD RFQ
SSC-SNS-M3-12-EL M3 0.5 12 4 5.5 3 2.5 2.2 0.87 CAD RFQ
SSC-SNS-M3-16-EL M3 0.5 16 4 5.5 3 2.5 2.2 1.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNS-M3-8-EL M3 0.5 8 4 5.5 3 2.5 2.2 0.75 CAD RFQ
SSC-SNS-M3-10-EL M3 0.5 10 4 5.5 3 2.5 2.2 0.81 CAD RFQ
SSC-SNS-M3-12-EL M3 0.5 12 4 5.5 3 2.5 2.2 0.87 CAD RFQ
SSC-SNS-M3-16-EL M3 0.5 16 4 5.5 3 2.5 2.2 1.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNS-M3-8-EL M3 0.5 8 4 5.5 3 2.5 2.2 0.75 CAD RFQ
SSC-SNS-M3-10-EL M3 0.5 10 4 5.5 3 2.5 2.2 0.81 CAD RFQ
SSC-SNS-M3-12-EL M3 0.5 12 4 5.5 3 2.5 2.2 0.87 CAD RFQ
SSC-SNS-M3-16-EL M3 0.5 16 4 5.5 3 2.5 2.2 1.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNS-M3-8-EL M3 0.5 8 4 5.5 3 2.5 2.2 0.75 CAD RFQ
SSC-SNS-M3-10-EL M3 0.5 10 4 5.5 3 2.5 2.2 0.81 CAD RFQ
SSC-SNS-M3-12-EL M3 0.5 12 4 5.5 3 2.5 2.2 0.87 CAD RFQ
SSC-SNS-M3-16-EL M3 0.5 16 4 5.5 3 2.5 2.2 1.1 CAD RFQ

Related Services

Material/Finish

SSC-SNS-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class 12.9

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
  • For applications that require both high strength (Strength Class 12.9) and corrosion resistance.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SNS-EL thread part through it. Even when the screw is removed from the frame, SSC-SNS-EL does not fall out of the cover because the SSC-SNS-EL thread part catches on the cover screw hole.

SSC-SNS-ELSocket Head Cap Captive Screws - Electroless Nickel Plating


Related Services

Product List

Click here to see SSC-SNS-EL

Click here to see Captive Screws, Full Thread Screws