NBK logo

  • Special Screws
  • Captive Screws, Full Thread Screws

SSC-SNS-M5-20-EL

Socket Head Cap Captive Screws - Electroless Nickel Plating

  • High strength
  • Loss Prevention
  • High Specific Strength

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNS-ELSocket Head Cap Captive Screws - Electroless Nickel Plating寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNS-M5-20-EL M5 0.8 20 6 8.5 5 4 3.9 3.4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNS-M5-20-EL M5 0.8 20 6 8.5 5 4 3.9 3.4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNS-M5-20-EL M5 0.8 20 6 8.5 5 4 3.9 3.4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNS-M5-20-EL M5 0.8 20 6 8.5 5 4 3.9 3.4 CAD RFQ

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
  • For applications that require both high strength (Strength Class 12.9) and corrosion resistance.

Material/Finish

SSC-SNS-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class 12.9

Related Services

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SNS-EL thread part through it. Even when the screw is removed from the frame, SSC-SNS-EL does not fall out of the cover because the SSC-SNS-EL thread part catches on the cover screw hole.

SSC-SNS-ELSocket Head Cap Captive Screws - Electroless Nickel Plating


Product List

Click here to see SSC-SNS-M5-EL

Click here to see SSC-SNS-EL