Hints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | dc | Cross-recessed Socket Number |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SSCPS-M3-8 | M3 | 0.5 | 8 | 4 | 5.5 | 2 | 2.2 | 2 | 0.61 | CAD | RFQ |
SSCPS-M3-10 | M3 | 0.5 | 10 | 4 | 5.5 | 2 | 2.2 | 2 | 0.69 | CAD | RFQ |
SSCPS-M3-12 | M3 | 0.5 | 12 | 4 | 5.5 | 2 | 2.2 | 2 | 0.77 | CAD | RFQ |
SSCPS-M3-16 | M3 | 0.5 | 16 | 4 | 5.5 | 2 | 2.2 | 2 | 0.94 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSCPS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Securement of protective and inspection covers and compliancewith CE marked products.
Machine tools, food industry machines, and
electrical and electronic equipment
Characteristics
- The shape of the screws prevent them from falling out and loss. They are intended to fix protective and inspection covers that are frequently installed and removed.
- Cross Recessed pan head machine screws.
- These items comply with CE marking requirements.⇒Use the NBK Captive Screw Series to be comply with CE
Precautions for Use
- The inner diameter of the screw hole of the cover must be equal or larger than dimension dc.
- The thickness of the cover must be 0.8 mm or more.