NBK logo

  • Special Screws
  • Captive Screws, Full Thread Screws

SSCPS-M6-12

Cross Recessed Pan Head Captive Machine Screws

  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Dimension Drawing

SSCPSCross Recessed Pan Head Captive Machine Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed
Socket Number
Mass
(g)
CAD
Download
RFQ
SSCPS-M6-12 M6 1 12 8 10.5 3.9 4.6 3 4.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed
Socket Number
Mass
(g)
CAD
Download
RFQ
SSCPS-M6-12 M6 1 12 8 10.5 3.9 4.6 3 4.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed
Socket Number
Mass
(g)
CAD
Download
RFQ
SSCPS-M6-12 M6 1 12 8 10.5 3.9 4.6 3 4.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed
Socket Number
Mass
(g)
CAD
Download
RFQ
SSCPS-M6-12 M6 1 12 8 10.5 3.9 4.6 3 4.3 CAD RFQ

Characteristics

  • The shape of the screws prevent them from falling out and loss. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • Cross Recessed pan head machine screws.
  • These items comply with CE marking requirements.⇒Use the NBK Captive Screw Series to be comply with CE

Material/Finish

SSCPS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Related Services

Application

Securement of protective and inspection covers and compliance
with CE marked products.
Machine tools, food industry machines, and
electrical and electronic equipment

Precautions for Use

  • The inner diameter of the screw hole of the cover must be equal or larger than dimension dc.
  • The thickness of the cover must be 0.8 mm or more.

Installation Example

Make a screw hole in the cover, then pass SSCPS thread through it. Even when the screw is removed from the frame, SSCPS does not fall out from the cover because SSCPS thread catches on the screw hole of the cover.

SSCPSCross Recessed Pan Head Captive Machine Screws


Product List

Click here to see SSCPS-M6

Click here to see SSCPS