NBK logo

  • Special Screws
  • Chemical Resistance Screws

SICX-M4-8-SX

Slotted Cheese Head Machine Screws (Silicon Carbide)

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SICX-SXSlotted Cheese Head Machine Screws (Silicon Carbide)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a t Mass
(g)
CAD
Download
RFQ
SICX-M4-8-SX M4 0.7 8 7 2.6 1 1.4 0.49 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a t Mass
(g)
CAD
Download
RFQ
SICX-M4-8-SX M4 0.7 8 7 2.6 1 1.4 0.49 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a t Mass
(g)
CAD
Download
RFQ
SICX-M4-8-SX M4 0.7 8 7 2.6 1 1.4 0.49 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a t Mass
(g)
CAD
Download
RFQ
SICX-M4-8-SX M4 0.7 8 7 2.6 1 1.4 0.49 CAD RFQ

Material/Finish

SICX-SX
Main Body Silicon Carbide (SiC)

Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Slotted cheese head machine screws made of silicon carbide.
  • Heat resistance and chemical resistance are excellent.

Precautions for Use

  • When tightening screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommended torque is 50% of the torsional torque.
M Torsional Torque (N・m)
M3 0.1
M4 0.2
M5 0.25

Values in chart are for reference only. They are not guaranteed values.

  • Ceramic screws may be damaged by impact. Take care when handling.

Product List

Click here to see SICX-M4-SX

Click here to see SICX-SX