NBK logo

  • Special Screws
  • Chemical Resistance Screws

SNHDS-M12-60

Duplex Stainless Steel Hexagon Head Screw

  • Chemical-proof
  • High strength
  • with Magnetic Properties

Dimension Drawing

SNHDSDuplex Stainless Steel Hexagon Head Screw寸法図

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Mass (g) CAD
Download
RFQ
SNHDS-M12-60 M12 1.75 60 19 8 30 68 CAD RFQ

Related Services

Material/Finish

SNHDS
Main body UNS S31803

Application

Seawater desalination equipment / Seawater intake pump /
Offshore instruments / Food machinery / Food production line

Characteristics

  • Made of duplex stainless steel, combining the best of austenitic and ferritic steel.
  • Excellent strength and corrosion resistance compared to SUS316L.
  • It has magnetism.
  • For applications in chloride environments such as seawater.

Mechanical Properties

UNS S31803 SUS316L
Tensile strength(N/mm2 620 or above 480 or above
0.2% Proof Stress (N/mm2) 450 or above 175 or above
Extension(%) 18 or above 40 or above
Hardness(HRB) (106 or less) 90 or less

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SNHDS-M12

Click here to see SNHDS