Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSL-M2-10 | M2 | 0.4 | 10 | 3.8 | 2 | 1.5 | 5 | 0.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSL | |
|---|---|
| Main Body | SUS316L |
| Strength Class | A4-70 |
Application
FPD production equipment, semiconductor devices, aquaticapplications, and general industrial machines
Characteristics
- These screws have corrosion resistibility against chemical products and seawater environments that matches or exceeds SUS304.
- Nonmagnetic.
- SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting corrosion and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistibility.
- High strength even under high temperatures because of basic components include Mo.
- SNSL-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SNSL-UCL
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
Notice on Discontinuation
Thank you for using the NBK website.Please be informed that all sizes of SNSL-M1.6 hex socket head cap screws will be discontinued.
See here for details
Your understanding and continued support are greatly appreciated.




/14306_1.jpg?awscf_publishdate=2026-02-04 16:40)

