• Special Screws
  • Chemical Resistance Screws

SNSN/Hex Socket Head Cap Screws - Nickel

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSNHex Socket Head Cap Screws - Nickel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
14
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSN-M3-6 M3 0.5 6 5.5 3 2.5 1720 0.81 CAD RFQ
SNSN-M3-8 M3 0.5 8 5.5 3 2.5 1720 0.91 CAD RFQ
SNSN-M3-10 M3 0.5 10 5.5 3 2.5 1720 1 CAD RFQ
SNSN-M3-12 M3 0.5 12 5.5 3 2.5 1720 1.1 CAD RFQ
SNSN-M3-16 M3 0.5 16 5.5 3 2.5 1720 1.3 CAD RFQ
SNSN-M3-20 M3 0.5 20 5.5 3 2.5 1720 1.6 CAD RFQ
SNSN-M4-8 M4 0.7 8 7 4 3 3010 1.9 CAD RFQ
SNSN-M4-10 M4 0.7 10 7 4 3 3010 2.1 CAD RFQ
SNSN-M4-12 M4 0.7 12 7 4 3 3010 2.2 CAD RFQ
SNSN-M4-14 M4 0.7 14 7 4 3 3010 2.8 CAD RFQ
SNSN-M4-16 M4 0.7 16 7 4 3 3010 2.6 CAD RFQ
SNSN-M4-20 M4 0.7 20 7 4 3 3010 3 CAD RFQ
SNSN-M4-25 M4 0.7 25 7 4 3 3010 3.6 CAD RFQ
SNSN-M5-10 M5 0.8 10 8.5 5 4 4870 3.1 CAD RFQ
SNSN-M5-12 M5 0.8 12 8.5 5 4 4870 3.4 CAD RFQ
SNSN-M5-16 M5 0.8 16 8.5 5 4 4870 3.9 CAD RFQ
SNSN-M5-20 M5 0.8 20 8.5 5 4 4870 4.6 CAD RFQ
SNSN-M5-25 M5 0.8 25 8.5 5 4 4870 5.4 CAD RFQ
SNSN-M6-12 M6 1 12 10 6 5 6890 5.8 CAD RFQ
SNSN-M6-16 M6 1 16 10 6 5 6890 6.6 CAD RFQ
SNSN-M6-20 M6 1 20 10 6 5 6890 7.4 CAD RFQ
SNSN-M6-25 M6 1 25 10 6 5 6890 8.7 CAD RFQ
SNSN-M6-30 M6 1 30 10 6 5 6890 9.5 CAD RFQ
SNSN-M8-16 M8 1.25 16 13 8 6 12500 14 CAD RFQ
SNSN-M8-20 M8 1.25 20 13 8 6 12500 15 CAD RFQ
SNSN-M8-25 M8 1.25 25 13 8 6 12500 17 CAD RFQ
SNSN-M8-30 M8 1.25 30 13 8 6 12500 19 CAD RFQ
SNSN-M8-35 M8 1.25 35 13 8 6 12500 22 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNSN
Main Body UNS N02201 (Ni 99.0% or More)

Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • Pure nickel screws contain Ni 99.0% or more.
  • Excellent corrosion resistance against alkaline liquids such as sodium hydroxide, high purity halogen gas and non-oxidizing acids.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

Nickel (NW2201) SUS304
Tensile Strength (N/mm2) 343 - 411 520 or Higher
0.2% Proof Load (N/mm2) 68 - 166 205 or Higher
Elongation (%) 40 - 60 40 or Higher
Hardness (HB) 75 - 100 187 or Less

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Nickel (NW2201) SUS304
Specific Gravity 8.89 7.93
Longitudinal Elastic Modulus (GPa) 206 193
Specific Heat (J/kg・K) 456 500
Electric Resistance (µΩ・m) 0.085 0.7
Thermal Conductivity (W/(m・K)) 79.5 17
Linear Expansion Coefficient (K-1) 13.4 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws