Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Maximum Tightening Torque (N·m) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZT-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | 0 | 0.14 | 10 | 0.065 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNZT | |
|---|---|
| Main Body | TW270 (Grade 1 Titanium) |
Application
Installation of FPD Manufacturing Equipment / Semiconductor Manufacturing Equipment / Electrical and Electronic Devices / Magnetic SensorsCharacteristics
- M1.6-M2.5 Grade 1 Titanium miniature screws for precision instruments.
- The specific gravity is approximately 60% that of stainless steel.
- Non-magnetic.
- Excellent chemical resistance / seawater resistance.
- Refer to ⇒Properties of Titanium for details about the characteristics of titanium.
- Removes the dirt that follows manufacturing, leaving a glossy finish. Additionally, products have been cleanroom washed and packed. Clean specification prevents oil and dirt from adhering.

Mechanical Properties
| TW270 (Grade 1 Titanium) | |
|---|---|
| Tensile Strength (N/mm2) | 270-410 |
| 0.2% Proof Stress (N/mm2) | 165 or More |
| Elongation (%) | 27 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| TW270 (Grade 1 Titanium) | |
|---|---|
| Specific Gravity | 4.51 |
| Melting Point (°C) | 1668 |
| Longitudinal Elastic Modulus (GPa) | 106 |
| Thermal Conductivity (W/(m・K)) | 17.16 |
| Linear Expansion Coefficient (K-1) | 8.4 x 10-6 |
| Electric Resistance (µΩ・m) | 0.55 |
| Magnetic Permeability (µ) | 1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.



/14306_1.jpg?awscf_publishdate=2026-02-04 16:40)


