Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M3-30-C-FT | M3 | 0.5 | 30 | 5.5 | 3 | 2.5 | 405 | 0.21 | 1 | 0.31 | CAD | RFQ |
| SPE-M3-40-C-FT | M3 | 0.5 | 40 | 5.5 | 3 | 2.5 | 405 | 0.21 | 1 | 0.39 | CAD | RFQ |
| SPE-M3-50-C-FT | M3 | 0.5 | 50 | 5.5 | 3 | 2.5 | 405 | 0.21 | 1 | 0.48 | CAD | RFQ |
| SPE-M3-50-C-FT(50) | M3 | 0.5 | 50 | 5.5 | 3 | 2.5 | 405 | 0.21 | 50 | 0.48 | CAD | RFQ |
| SPE-M4-40-C-FT | M4 | 0.7 | 40 | 7 | 4 | 3 | 738 | 0.47 | 1 | 0.78 | CAD | RFQ |
| SPE-M4-50-C-FT | M4 | 0.7 | 50 | 7 | 4 | 3 | 738 | 0.47 | 1 | 0.94 | CAD | RFQ |
| SPE-M4-60-C-FT | M4 | 0.7 | 60 | 7 | 4 | 3 | 738 | 0.47 | 1 | 1.1 | CAD | RFQ |
| SPE-M4-70-C-FT | M4 | 0.7 | 70 | 7 | 4 | 3 | 738 | 0.47 | 1 | 1.3 | CAD | RFQ |
| SPE-M4-80-C-FT | M4 | 0.7 | 80 | 7 | 4 | 3 | 738 | 0.47 | 1 | 1.4 | CAD | RFQ |
| SPE-M4-90-C-FT | M4 | 0.7 | 90 | 7 | 4 | 3 | 738 | 0.47 | 1 | 1.6 | CAD | RFQ |
| SPE-M4-100-C-FT | M4 | 0.7 | 100 | 7 | 4 | 3 | 738 | 0.47 | 1 | 1.8 | CAD | RFQ |
| SPE-M4-40-C-FT(100) | M4 | 0.7 | 40 | 7 | 4 | 3 | 738 | 0.47 | 100 | 0.78 | CAD | RFQ |
| SPE-M4-100-C-FT(50) | M4 | 0.7 | 100 | 7 | 4 | 3 | 738 | 0.47 | 50 | 1.8 | CAD | RFQ |
| SPE-M5-40-C-FT | M5 | 0.8 | 40 | 8.5 | 5 | 4 | 1234 | 0.96 | 1 | 1.2 | CAD | RFQ |
| SPE-M5-50-C-FT | M5 | 0.8 | 50 | 8.5 | 5 | 4 | 1234 | 0.96 | 1 | 1.4 | CAD | RFQ |
| SPE-M5-60-C-FT | M5 | 0.8 | 60 | 8.5 | 5 | 4 | 1234 | 0.96 | 1 | 1.7 | CAD | RFQ |
| SPE-M5-70-C-FT | M5 | 0.8 | 70 | 8.5 | 5 | 4 | 1234 | 0.96 | 1 | 2 | CAD | RFQ |
| SPE-M5-80-C-FT | M5 | 0.8 | 80 | 8.5 | 5 | 4 | 1234 | 0.96 | 1 | 2.2 | CAD | RFQ |
| SPE-M5-90-C-FT | M5 | 0.8 | 90 | 8.5 | 5 | 4 | 1234 | 0.96 | 1 | 2.5 | CAD | RFQ |
| SPE-M5-100-C-FT | M5 | 0.8 | 100 | 8.5 | 5 | 4 | 1234 | 0.96 | 1 | 2.7 | CAD | RFQ |
| SPE-M5-100-C-FT(50) | M5 | 0.8 | 100 | 8.5 | 5 | 4 | 1234 | 0.96 | 50 | 2.7 | CAD | RFQ |
| SPE-M6-50-C-FT | M6 | 1 | 50 | 10 | 6 | 5 | 1749 | 1.64 | 1 | 2.2 | CAD | RFQ |
| SPE-M6-60-C-FT | M6 | 1 | 60 | 10 | 6 | 5 | 1749 | 1.64 | 1 | 2.6 | CAD | RFQ |
| SPE-M6-70-C-FT | M6 | 1 | 70 | 10 | 6 | 5 | 1749 | 1.64 | 1 | 2.9 | CAD | RFQ |
| SPE-M6-80-C-FT | M6 | 1 | 80 | 10 | 6 | 5 | 1749 | 1.64 | 1 | 3.3 | CAD | RFQ |
| SPE-M6-90-C-FT | M6 | 1 | 90 | 10 | 6 | 5 | 1749 | 1.64 | 1 | 3.7 | CAD | RFQ |
| SPE-M6-100-C-FT | M6 | 1 | 100 | 10 | 6 | 5 | 1749 | 1.64 | 1 | 4 | CAD | RFQ |
| SPE-M6-100-C-FT(50) | M6 | 1 | 100 | 10 | 6 | 5 | 1749 | 1.64 | 50 | 4 | CAD | RFQ |
| SPE-M8-100-C-FT | M8 | 1.25 | 100 | 13 | 8 | 6 | 3261 | 3.68 | 1 | 9 | CAD | RFQ |
| SPE-M8-100-C-FT(50) | M8 | 1.25 | 100 | 13 | 8 | 6 | 3261 | 3.68 | 50 | 9 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-FT | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex socket head cap screws.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws