Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | H | A | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SPO-M5-15-YB | M5 | 0.8 | 15 | 21 | 11 | 11 | 10 | 0.93 | CAD | RFQ |
| SPO-M5-20-YB | M5 | 0.8 | 20 | 21 | 11 | 11 | 10 | 1.1 | CAD | RFQ |
| SPO-M5-25-YB | M5 | 0.8 | 25 | 21 | 11 | 11 | 10 | 1.2 | CAD | RFQ |
| SPO-M6-15-YB | M6 | 1 | 15 | 32 | 16 | 12 | 10 | 2.1 | CAD | RFQ |
| SPO-M6-20-YB | M6 | 1 | 20 | 32 | 16 | 12 | 10 | 2.3 | CAD | RFQ |
| SPO-M6-25-YB | M6 | 1 | 25 | 32 | 16 | 12 | 10 | 2.4 | CAD | RFQ |
| SPO-M8-15-YB | M8 | 1.25 | 15 | 32 | 16 | 12 | 10 | 2.5 | CAD | RFQ |
| SPO-M8-20-YB | M8 | 1.25 | 20 | 32 | 16 | 12 | 10 | 2.7 | CAD | RFQ |
| SPO-M8-25-YB | M8 | 1.25 | 25 | 32 | 16 | 12 | 10 | 3.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPO-YB | |
|---|---|
| Main Body | POM (Polyacetal) |
| Heat Resistance Temperature*1 | 95℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
General industrial machines / Food industry machines / Medical equipment / Audio equipmentCharacteristics
- It has excellent chemical resistance compared to metal screws.
- It can be installed/removed without the use of tools.
- The properties and precautions of plastic screws⇒Plastic Screws