• Special Screws
  • Chemical Resistance Screws

SPPVC-C/Plastic Screws - Hex Head Mounting Bolts - H-PVC

  • Chemical-proof

Dimension Drawing

SPPVC-CPlastic Screws - Hex Head Mounting Bolts - H-PVC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Mass
(g)
CAD
Download
SPPVC-M3-8-C M3 0.5 8 5.5 3 2.5 225 0.15 0.13 -
SPPVC-M3-10-C M3 0.5 10 5.5 3 2.5 225 0.15 0.16 -
SPPVC-M3-12-C M3 0.5 12 5.5 3 2.5 225 0.15 0.17 -
SPPVC-M3-15-C M3 0.5 15 5.5 3 2.5 225 0.15 0.2 -
SPPVC-M3-20-C M3 0.5 20 5.5 3 2.5 225 0.15 0.23 -
SPPVC-M3-25-C M3 0.5 25 5.5 3 2.5 225 0.15 0.26 -
SPPVC-M4-8-C M4 0.7 8 7 4 3 425 0.34 0.28 -
SPPVC-M4-10-C M4 0.7 10 7 4 3 425 0.34 0.3 -
SPPVC-M4-12-C M4 0.7 12 7 4 3 425 0.34 0.33 -
SPPVC-M4-15-C M4 0.7 15 7 4 3 425 0.34 0.36 -
SPPVC-M4-20-C M4 0.7 20 7 4 3 425 0.34 0.43 -
SPPVC-M4-25-C M4 0.7 25 7 4 3 425 0.34 0.5 -
SPPVC-M5-10-C M5 0.8 10 8.5 5 4 683 0.62 0.47 -
SPPVC-M5-12-C M5 0.8 12 8.5 5 4 683 0.62 0.52 -
SPPVC-M5-15-C M5 0.8 15 8.5 5 4 683 0.62 0.58 -
SPPVC-M5-20-C M5 0.8 20 8.5 5 4 683 0.62 0.68 -
SPPVC-M5-25-C M5 0.8 25 8.5 5 4 683 0.62 0.79 -
SPPVC-M5-30-C M5 0.8 30 8.5 5 4 683 0.62 0.91 -
SPPVC-M5-35-C M5 0.8 35 8.5 5 4 683 0.62 1 -
SPPVC-M6-10-C M6 1 10 10 6 5 950 0.98 0.74 -
SPPVC-M6-12-C M6 1 12 10 6 5 950 0.98 0.8 -
SPPVC-M6-15-C M6 1 15 10 6 5 950 0.98 0.89 -
SPPVC-M6-20-C M6 1 20 10 6 5 950 0.98 1 -
SPPVC-M6-25-C M6 1 25 10 6 5 950 0.98 1.2 -
SPPVC-M6-30-C M6 1 30 10 6 5 950 0.98 1.3 -
SPPVC-M6-35-C M6 1 35 10 6 5 950 0.98 1.5 -
SPPVC-M6-40-C M6 1 40 10 6 5 950 0.98 1.6 -
SPPVC-M8-12-C M8 1.25 12 13 8 6 1751 2.36 1.6 -
SPPVC-M8-15-C M8 1.25 15 13 8 6 1751 2.36 1.8 -
SPPVC-M8-20-C M8 1.25 20 13 8 6 1751 2.36 2.1 -
SPPVC-M8-25-C M8 1.25 25 13 8 6 1751 2.36 2.3 -
SPPVC-M8-30-C M8 1.25 30 13 8 6 1751 2.36 2.7 -
SPPVC-M8-35-C M8 1.25 35 13 8 6 1751 2.36 2.9 -
SPPVC-M8-40-C M8 1.25 40 13 8 6 1751 2.36 3.3 -

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPPVC-C
Main Body H-PVC (Hard Polyvinyl Chloride) (Gray)
Heat Resistance
Temperature*1
60℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • You can use it even in environments where metal screws cannot be used.
  • The properties and precautions of plastic screws ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when H-PVC screws are manufactured, use these screws in combination with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

H-PVC hex nut SPPVC-N is available.
SPPVC-N

SPPVC-CPlastic Screws - Hex Head Mounting Bolts - H-PVC


Notice on Discontinuation

SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.
We understand this change may be bothersome, but we appreciate your understanding.

See here for details
https://www.nbk1560.com/en/news/2023/20230220/

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws