• Special Screws (Bolts)
  • Chemical Resistance Screws

SPPVC-N/Plastic Screws - Hex Head Nuts - H-PVC

  • Chemical-proof

Dimension Drawing

SPPVC-NPlastic Screws - Hex Head Nuts - H-PVC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Mass
(g)
CAD
Download
SPPVC-M3-N M3 0.5 5.5 2.4 0.07 -
SPPVC-M4-N M4 0.7 7 3.2 0.13 -
SPPVC-M5-N M5 0.8 8 4 0.18 -
SPPVC-M6-N M6 1 10 5 0.40 -
SPPVC-M8-N M8 1.25 13 6.5 0.84 -
SPPVC-M10-N M10 1.5 17 8 1.9 -
SPPVC-M12-N M12 1.75 19 10 2.8 -
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
SPPVC-N
Main Body H-PVC (Hard Polyvinyl Chloride) (Gray)
Heat Resistance
Temperature*1
60℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • You can use it even in environments where metal screws cannot be used.
  • The properties and precautions of plastic screws ⇒Plastic Screws

Notice on Discontinuation

SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.
We understand this change may be bothersome, but we appreciate your understanding.

See here for details
https://www.nbk1560.com/en/news/2023/20230220/

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)