Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SPV-M8-10-H1 | M8 | 1.25 | 10 | 13 | 5.5 | 1.56 | 10 | 2.2 | CAD | RFQ |
| SPV-M8-12-H1 | M8 | 1.25 | 12 | 13 | 5.5 | 1.56 | 10 | 2.4 | CAD | RFQ |
| SPV-M8-15-H1 | M8 | 1.25 | 15 | 13 | 5.5 | 1.56 | 10 | 2.5 | CAD | RFQ |
| SPV-M8-20-H1 | M8 | 1.25 | 20 | 13 | 5.5 | 1.56 | 10 | 2.9 | CAD | RFQ |
| SPV-M8-25-H1 | M8 | 1.25 | 25 | 13 | 5.5 | 1.56 | 10 | 3.3 | CAD | RFQ |
| SPV-M8-30-H1 | M8 | 1.25 | 30 | 13 | 5.5 | 1.56 | 10 | 3.8 | CAD | RFQ |
| SPV-M8-35-H1 | M8 | 1.25 | 35 | 13 | 5.5 | 1.56 | 10 | 4.3 | CAD | RFQ |
| SPV-M8-40-H1 | M8 | 1.25 | 40 | 13 | 5.5 | 1.56 | 10 | 4.7 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPV-H1 | |
|---|---|
| Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
| Heat Resistance Temperature*1 |
150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machineryCharacteristics
- PVDF hex head bolts.
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Allowable operating temperature*1 (min./max.): -40°C/150°C
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws





/14306_1.jpg?upd=20251216165823&awscf_publishdate=2026-02-04 16:40)
