Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPV-M3-N1 | M3 | 0.5 | 5.5 | 2.4 | 20 | 0.078 | CAD | RFQ |
| SPV-M3-N1(100) | M3 | 0.5 | 5.5 | 2.4 | 100 | 0.078 | CAD | RFQ |
| SPV-M4-N1 | M4 | 0.7 | 7 | 3.2 | 20 | 0.18 | CAD | RFQ |
| SPV-M4-N1(100) | M4 | 0.7 | 7 | 3.2 | 100 | 0.18 | CAD | RFQ |
| SPV-M5-N1 | M5 | 0.8 | 8 | 4 | 20 | 0.27 | CAD | RFQ |
| SPV-M5-N1(100) | M5 | 0.8 | 8 | 4 | 100 | 0.27 | CAD | RFQ |
| SPV-M6-N1 | M6 | 1 | 10 | 5 | 10 | 0.56 | CAD | RFQ |
| SPV-M6-N1(100) | M6 | 1 | 10 | 5 | 100 | 0.56 | CAD | RFQ |
| SPV-M8-N1 | M8 | 1.25 | 13 | 6.5 | 10 | 1.3 | CAD | RFQ |
| SPV-M8-N1(100) | M8 | 1.25 | 13 | 6.5 | 100 | 1.3 | CAD | RFQ |
| SPV-M10-N1 | M10 | 1.5 | 17 | 8 | 10 | 2.6 | CAD | RFQ |
| SPV-M10-N1(50) | M10 | 1.5 | 17 | 8 | 50 | 2.6 | CAD | RFQ |
| SPV-M12-N1 | M12 | 1.75 | 19 | 10 | 10 | 3.8 | CAD | RFQ |
| SPV-M12-N1(50) | M12 | 1.75 | 19 | 10 | 50 | 3.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPV-N1 | |
|---|---|
| Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
| Heat Resistance Temperature*1 |
150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machineryCharacteristics
- PVDF hex nuts.
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Allowable operating temperature*1 (min./max.): -40°C/150°C
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws








