• Special Screws
  • Chemical Resistance Screws

SSHT/Socket Head Cap Screws with Ultra Low Profile - Titanium

  • Space
  • Chemical-proof

Dimension Drawing

SSHTSocket Head Cap Screws with Ultra Low Profile - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque(N・m) Mass
(g)
CAD
Download
RFQ
SSHT-M3-6 M3 0.5 6 6 1.3 1.5 2 0.6 0.25 CAD RFQ
SSHT-M3-8 M3 0.5 8 6 1.3 1.5 2 0.6 0.3 CAD RFQ
SSHT-M3-10 M3 0.5 10 6 1.3 1.5 2 0.6 0.35 CAD RFQ
SSHT-M4-8 M4 0.7 8 8 1.5 2 2.5 1.2 0.59 CAD RFQ
SSHT-M4-10 M4 0.7 10 8 1.5 2 2.5 1.2 0.67 CAD RFQ
SSHT-M4-12 M4 0.7 12 8 1.5 2 2.5 1.2 0.76 CAD RFQ
SSHT-M5-10 M5 0.8 10 9 1.5 3 3 2.5 0.7 CAD RFQ
SSHT-M5-12 M5 0.8 12 9 1.5 3 3 2.5 0.84 CAD RFQ
SSHT-M5-16 M5 0.8 16 9 1.5 3 3 2.5 1.12 CAD RFQ
SSHT-M6-10 M6 1 10 10 1.5 3 4 5 1.1 CAD RFQ
SSHT-M6-12 M6 1 12 10 1.5 3 4 5 1.31 CAD RFQ
SSHT-M6-16 M6 1 16 10 1.5 3 4 5 1.7 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SSHT
Main Body TW340(Grade2 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts,
and robots.
Reducing the size of equipment and devices.
FPD production equipment, semiconductor devices,
electrical and electronic equipment, aquatic applications, and
electrochemical plating

Characteristics

  • Socket head cap screws with special low profile made of Grade 2 titanium.
  • The head height for all screws is 1.5 mm or less.
  • Specific gravity is approximately 60% of stainless steel.
  • Useful for space and weight saving of devices.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the features of titanium⇒Properties of Titanium

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws