• Special Screws (Bolts)
  • Chemical Resistance Screws

SSHT-SD-UT/Socket Head Cap Screws with Ultra Low Small Head - Titanium

  • Space
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Slim
  • LowOutgas
  • Decoration

Dimension Drawing

SSHT-SD-UTSocket Head Cap Screws with Ultra Low Small Head - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Tightening
Torque*1 (N・m)
Mass
(g)
CAD
Download
RFQ
SSHT-M3-6-SD-UT M3 0.5 6 5 1.3 1.5 2 0.6 0.2 CAD RFQ
SSHT-M3-8-SD-UT M3 0.5 8 5 1.3 1.5 2 0.6 0.25 CAD RFQ
SSHT-M3-10-SD-UT M3 0.5 10 5 1.3 1.5 2 0.6 0.29 CAD RFQ
SSHT-M4-8-SD-UT M4 0.7 8 6 1.5 2 2.5 1.2 0.44 CAD RFQ
SSHT-M4-10-SD-UT M4 0.7 10 6 1.5 2 2.5 1.2 0.53 CAD RFQ
SSHT-M4-12-SD-UT M4 0.7 12 6 1.5 2 2.5 1.2 0.61 CAD RFQ
SSHT-M5-10-SD-UT M5 0.8 10 8 1.5 3 3 2.5 0.6 CAD RFQ
SSHT-M5-12-SD-UT M5 0.8 12 8 1.5 3 3 2.5 0.75 CAD RFQ
SSHT-M5-16-SD-UT M5 0.8 16 8 1.5 3 3 2.5 1 CAD RFQ
SSHT-M6-10-SD-UT M6 1 10 9 1.5 3 4 5 1 CAD RFQ
SSHT-M6-12-SD-UT M6 1 12 9 1.5 3 4 5 1.2 CAD RFQ
SSHT-M6-16-SD-UT M6 1 16 9 1.5 3 4 5 1.6 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SSHT-SD-UT
Main Body TW340 (Grade 2 Titanium)

Application

Reducing the size and weight of equipment and devices
Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.
FPD production equipment / Semiconductor manufacturing equipment / Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • Pure titanium hex socket head cap screws with special low profile small heads.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws with ultra low heads.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws with special low profiles.

SSHT-SD-UTSocket Head Cap Screws with Ultra Low Small Head - Titanium


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSHT-SD-UTSocket Head Cap Screws with Ultra Low Small Head - Titanium

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SSHT-M3-SD-UT 5 5.03
SSHT-M4-SD-UT 6 8.78
SSHT-M5-SD-UT 8 14.2
SSHT-M6-SD-UT 9 20.1

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)