• Special Screws (Bolts)
  • Cleanroom

PVFS-8

Spring Plungers with Ball with Ventilation Hole

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

PVFSSpring Plungers with Ball with Ventilation Hole寸法図

Unit : mm

Part Number M s L Db B d Load(N)
min./max.
Qty per Pack Mass
(g)
CAD
Download
PVFS-8 8 1.5 16 5 4 2 9.5/16 1 3.5 -

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

PVFS
Main Body Equivalent to SUS304
Ball SUS440C(Hardness 55-60HRC)
Thin Fluorine Coating
Spring SUS631J1

Application

Fixing and locating workpiece, Vacuum devices, FPD production
equipment, semiconductor devices

Characteristics

  • For positioning in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
  • Ventilation holes and grooves easily release gas trapped in machines.

PVFSSpring Plungers with Ball with Ventilation Hole


Product List

Click here to see Cleanroom