Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|
SHNM-M4 | M4 | 0.7 | 7 | 3.2 | 1 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHNM | |
---|---|
Main Body | Pure Molybdenum |
Application
Sputtering equipment and high temperature furnacesCharacteristics
- These nuts and washers are made of pure molybdenum.
- Melting Point: 2623 deg C. Excellent heat resistance.
Precautions for Use
Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.Mechanical Properties
Pure Molybdenum | SUS304 | |
---|---|---|
Tensile Strength(N/mm2) | 515 | 520 or Higher |
0.2% Proof Stress(N/mm2) | 380 | 205 or Higher |
Elongation(%) | 15 | 40 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Pure Molybdenum | SUS304 | |
---|---|---|
Specific Gravity | 10.2 | 7.93 |
Longitudinal Elastic Modulus(GPa) | 327 | 193 |
Electric Resistance(μΩ・m) | 0.058 | 0.7 |
Thermal Conductivity(W/(m・K)) | 142 | 17 |
Linear Expansion Coefficient(K-1) | 5.1×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.