• Special Screws
  • Cleanroom

SHNT-M4

Hex Nuts / Hex Flange Nuts - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SHNTHex Nuts / Hex Flange Nuts - Titanium寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Mass
(g)
CAD
Download
RFQ
SHNT-M4 M4 0.7 7 3.2 0.46 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SHNT
Main body TW270(Grade 1 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and electronic equipment, aquatic applications, and electrochemical plating

Characteristics

  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.

Mechanical Properties

TW270
(Grade 1 Titanium)
TW340
(Grade 2 Titanium)
Tensile Strength(N/mm2 270-410 340-510
0.2% Proof Stress(N/mm2 165 or Higher 215 or Higher
Elongation(%) 27 or Higher 23 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW270
(Grade 1 Titanium)
TW340
(Grade 2 Titanium)
Specific Gravity 4.51 4.51
Melting Point(℃) 1668 1668
Longitudinal Elastic Modulus(GPa) 106 106
Thermal Conductivity(W/(m・K)) 17.16 17.16
Linear Expansion Coefficient(K-1 8.4×10-6 8.4×10-6
Electric Resistance(μΩ・m) 0.55 0.55
Magnetic Permeability(μ) 1.0001
(Nonmagnetic)
1.0001
(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SHNT

Click here to see Cleanroom