• Special Screws
  • Cleanroom

SHVBS-M3-25

Hex Posts with Ventilation Hole

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SHVBSHex Posts with Ventilation Hole寸法図

Unit : mm

Part Number M L d1*1 Lf d1
max.
Qty per Pack Mass
(g)
CAD
Download
SHVBS-M3-25 3 25 1.5 6 1.5 1 5.5 -

*1: Depending on the "L" dimension, there may be only one ventilation hole.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SHVBS
Main Body SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • Hexagon posts with double-ended female threads.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.

Usage Example

These screws are effective with vacuum devices and vacuum chambers that require the elimination of gas trapped in screw holes.

SHVBSHex Posts with Ventilation Hole


Product List