Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SLHS-M2.5-5-UCL | M2.5 | 0.45 | 5 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.26 | CAD | RFQ |
SLHS-M2.5-6-UCL | M2.5 | 0.45 | 6 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.29 | CAD | RFQ |
SLHS-M2.5-8-UCL | M2.5 | 0.45 | 8 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.35 | CAD | RFQ |
SLHS-M2.5-10-UCL | M2.5 | 0.45 | 10 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.41 | CAD | RFQ |
SLHS-M2.5-12-UCL | M2.5 | 0.45 | 12 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.47 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SLHS-UCL | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesFPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery
Characteristics
- SUSXM7 hex socket head cap screw with low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- Conforms to DIN 7984.