NBK logo

  • Special Screws
  • Cleanroom

SLHS-M2.5-6-UCL

Hex Socket Low Profile Cap Screws (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

  • Space
  • Cleanroom Specification

Dimension Drawing

SLHS-UCLHex Socket Low Profile Cap Screws (SUSXM7 / Cleanroom Washing/Cleanroom Packing)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2.5-6-UCL M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 10 0.29 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2.5-6-UCL M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 10 0.29 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2.5-6-UCL M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 10 0.29 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2.5-6-UCL M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 10 0.29 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLHS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw with low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • Conforms to DIN 7984.

Product List

Click here to see SLHS-M2.5-UCL

Click here to see SLHS-UCL