Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SLHS-M3-5-UCL | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.5 | CAD | RFQ |
SLHS-M3-6-UCL | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.53 | CAD | RFQ |
SLHS-M3-8-UCL | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.62 | CAD | RFQ |
SLHS-M3-10-UCL | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.7 | CAD | RFQ |
SLHS-M3-12-UCL | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.78 | CAD | RFQ |
SLHS-M3-16-UCL | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.98 | CAD | RFQ |
SLHS-M3-20-UCL | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 1.5 | 12 | 10 | 1.2 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SLHS-UCL | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesFPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery
Characteristics
- SUSXM7 hex socket head cap screw with low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- Conforms to DIN 7984.