• Special Screws
  • Cleanroom

SNCW-M4

Slotted Cheese Head Machine Screws (Pure Tungsten)

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNCWSlotted Cheese Head Machine Screws (Pure Tungsten)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a t Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNCW-M4-8 M4 0.7 8 7 2.6 1.2 1.1 2600 3.6 CAD RFQ
SNCW-M4-10 M4 0.7 10 7 2.6 1.2 1.1 2600 4.1 CAD RFQ
SNCW-M4-12 M4 0.7 12 7 2.6 1.2 1.1 2600 4.5 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SNCW
Main Body Pure Tungsten(99.95 % or above)

Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Made of tungsten, with characteristics including a high melting point, high specific gravity and high purity.
  • Melting point: 3683°C
  • The specific gravity is at least twice that of general steel and stainless steel.
  • Excellent chemical resistance also includes resistance to hydrofluoric acid.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Physical Properties

Pure Tungsten SUS304
Specific Gravity 19.3 7.93
Specific Heat (J/kg・K) 138 500
Electric Resistance (µΩ・m) 0.054 0.7
Thermal Conductivity (W/(m・K)) 174 17
Linear Expansion Coefficient (K-1) 4.36 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SNCW

Click here to see Cleanroom