NBK logo

  • Special Screws
  • Cleanroom

SNPT-M2.5-5

Cross Recessed Pan Head Machine Screws - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SNPTCross Recessed Pan Head Machine Screws - Titanium寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture Load
(N)*1
Torsional Torque(N・m)*1 Mass
(g)
CAD
Download
RFQ
SNPT-M2.5-5 M2.5 0.45 5 4.5 1.7 1 1380 0.5 0.17 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNPT
Main Body TW270(Grade 1 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, aquatic applications, and electrochemical plating

Characteristics

  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the features of titanium⇒Properties of Titanium

Mechanical Properties

TW270(Grade 1 Titanium)
Tensile Strength(N/mm2 270-410
0.2% Proof Stress(N/mm2 165 or Higher
Elongation(%) 27 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW270(Grade 1 Titanium)
Specific Gravity 4.51
Melting Point(℃) 1668
Longitudinal Elastic Modulus(GPa) 106
Thermal Conductivity(W/(m・K)) 17.16
Linear Expansion Coefficient(K-1 8.4×10-6
Electric Resistance(μΩ・m) 0.55
Magnetic Permeability(μ) 1.0001(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Related Products

SHNT Titanium Hex Nut, SWUT Titanium Hex Lock Nut, and SWAT Titanium Washer are available.
SHNTSHNT-FSWUTSWAT-FSWAT-S

SNPTCross Recessed Pan Head Machine Screws - Titanium


Product List

Click here to see SNPT-M2.5

Click here to see SNPT