Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load (N)*1 |
Torsional Torque(N・m)*1 | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNPT-M2-6 | M2 | 0.4 | 6 | 3.5 | 1.3 | 1 | 840 | 0.3 | 0.1 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNPT | |
|---|---|
| Main Body | TW270(Grade 1 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and
electronic equipment, aquatic applications, and electrochemical plating
Characteristics
- Specific gravity is approximately 60% of stainless steel.
- Nonmagnetic.
- Excellent chemical and seawater resistance.
- Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
- About the features of titanium⇒Properties of Titanium
Mechanical Properties
| TW270(Grade 1 Titanium) | |
|---|---|
| Tensile Strength(N/mm2) | 270-410 |
| 0.2% Proof Stress(N/mm2) | 165 or Higher |
| Elongation(%) | 27 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| TW270(Grade 1 Titanium) | |
|---|---|
| Specific Gravity | 4.51 |
| Melting Point(℃) | 1668 |
| Longitudinal Elastic Modulus(GPa) | 106 |
| Thermal Conductivity(W/(m・K)) | 17.16 |
| Linear Expansion Coefficient(K-1) | 8.4×10-6 |
| Electric Resistance(μΩ・m) | 0.55 |
| Magnetic Permeability(μ) | 1.0001(Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.







