Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSA-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1650 | 0.39 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSA | |
|---|---|
| Main Body | A5056 |
Application
Weight saving of instruments and machinesFPD production equipment and semiconductor devices
Characteristics
- These screws are made of aluminum alloy.
- Specific gravity is approximately 33% of stainless steel.
- No electrical corrosion is generated from contact with aluminum alloy.
- Excellent corrosion resistance, electroconductivity, and thermal conductivity.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
- Also, anodized products are available. Please contact us for details.

Mechanical Properties
| A5056 | SUS304 | |
|---|---|---|
| Tensile Strength(N/mm2) | 294 | 520 or Higher |
| 0.2% Proof Stress(N/mm2) | 245 | 205 or Higher |
| Elongation(%) | 12 | 40 or Higher |
| Hardness(HB) | 98 | 187 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| A5056 | SUS304 | |
|---|---|---|
| Specific Gravity | 2.64 | 7.93 |
| Longitudinal Elastic Modulus(GPa) | 71.7 | 193 |
| Specific Heat(J/kg・K) | 904 | 500 |
| Electric Resistance(μΩ・m) | 0.064 | 0.7 |
| Thermal Conductivity(W/(m・K)) | 112 | 17 |
| Linear Expansion Coefficient(K-1) | 24.1×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.





/11381_1.jpg?awscf_publishdate=2026-02-04 16:40)
