NBK logo

  • Special Screws
  • Cleanroom

SNSH-M5-C22

Socket Head Cap Screws - Hastelloy C-22 equiv.

  • Cleanroom Specification
  • Chemical-proof

Dimension Drawing

SNSH-C22Socket Head Cap Screws - Hastelloy C-22 equiv.寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
8
10
12
14
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSH-M5-8-C22 M5 0.8 8 8.5 5 4 11100 2.7 CAD RFQ
SNSH-M5-10-C22 M5 0.8 10 8.5 5 4 11100 3 CAD RFQ
SNSH-M5-12-C22 M5 0.8 12 8.5 5 4 11100 3.3 CAD RFQ
SNSH-M5-14-C22 M5 0.8 14 8.5 5 4 11100 3.6 CAD RFQ
SNSH-M5-16-C22 M5 0.8 16 8.5 5 4 11100 3.8 CAD RFQ
SNSH-M5-20-C22 M5 0.8 20 8.5 5 4 11100 4.5 CAD RFQ
SNSH-M5-25-C22 M5 0.8 25 8.5 5 4 11100 5.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSH-M5-8-C22 M5 0.8 8 8.5 5 4 11100 2.7 CAD RFQ
SNSH-M5-10-C22 M5 0.8 10 8.5 5 4 11100 3 CAD RFQ
SNSH-M5-12-C22 M5 0.8 12 8.5 5 4 11100 3.3 CAD RFQ
SNSH-M5-14-C22 M5 0.8 14 8.5 5 4 11100 3.6 CAD RFQ
SNSH-M5-16-C22 M5 0.8 16 8.5 5 4 11100 3.8 CAD RFQ
SNSH-M5-20-C22 M5 0.8 20 8.5 5 4 11100 4.5 CAD RFQ
SNSH-M5-25-C22 M5 0.8 25 8.5 5 4 11100 5.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSH-M5-8-C22 M5 0.8 8 8.5 5 4 11100 2.7 CAD RFQ
SNSH-M5-10-C22 M5 0.8 10 8.5 5 4 11100 3 CAD RFQ
SNSH-M5-12-C22 M5 0.8 12 8.5 5 4 11100 3.3 CAD RFQ
SNSH-M5-14-C22 M5 0.8 14 8.5 5 4 11100 3.6 CAD RFQ
SNSH-M5-16-C22 M5 0.8 16 8.5 5 4 11100 3.8 CAD RFQ
SNSH-M5-20-C22 M5 0.8 20 8.5 5 4 11100 4.5 CAD RFQ
SNSH-M5-25-C22 M5 0.8 25 8.5 5 4 11100 5.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSH-M5-8-C22 M5 0.8 8 8.5 5 4 11100 2.7 CAD RFQ
SNSH-M5-10-C22 M5 0.8 10 8.5 5 4 11100 3 CAD RFQ
SNSH-M5-12-C22 M5 0.8 12 8.5 5 4 11100 3.3 CAD RFQ
SNSH-M5-14-C22 M5 0.8 14 8.5 5 4 11100 3.6 CAD RFQ
SNSH-M5-16-C22 M5 0.8 16 8.5 5 4 11100 3.8 CAD RFQ
SNSH-M5-20-C22 M5 0.8 20 8.5 5 4 11100 4.5 CAD RFQ
SNSH-M5-25-C22 M5 0.8 25 8.5 5 4 11100 5.3 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Related Services

Material/Finish

SNSH-C22
Main Body UNS N06022 (Hastelloy*1 C-22 equiv.)

*1: Hastelloy is a registered trademark of Haynes International, Inc.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics


Mechanical Properties

Hastelloy (UNS N06022) SUS304
Tensile Strength (N/mm2) 690 or Higher 520 or Higher
0.2% Proof Load (N/mm2) 310 or Higher 205 or Higher
Elongation (%) 45 or Higher 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Hastelloy (UNS N06022) SUS304
Specific Gravity 8.69 7.93
Longitudinal Elastic Modulus (GPa) 206 193
Specific Heat (J/kg・K) 414 500
Electric Resistance (µΩ・m) 1.14 0.7
Linear Expansion Coefficient (K-1) 12.4 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Related Services

Product List

Click here to see SNSH-C22

Click here to see Cleanroom