Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSH-M6-12-C22 | M6 | 1 | 12 | 10 | 6 | 5 | 15700 | 5.6 | CAD | RFQ |
SNSH-M6-16-C22 | M6 | 1 | 16 | 10 | 6 | 5 | 15700 | 6.4 | CAD | RFQ |
SNSH-M6-20-C22 | M6 | 1 | 20 | 10 | 6 | 5 | 15700 | 7.3 | CAD | RFQ |
SNSH-M6-25-C22 | M6 | 1 | 25 | 10 | 6 | 5 | 15700 | 8.5 | CAD | RFQ |
SNSH-M6-30-C22 | M6 | 1 | 30 | 10 | 6 | 5 | 15700 | 9.2 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Related Services
Material/Finish
SNSH-C22 | |
---|---|
Main Body | UNS N06022 (Hastelloy*1 C-22 equiv.) |
*1: Hastelloy is a registered trademark of Haynes International, Inc.
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants
Characteristics
- Hastelloy C-22 is one of the few metals that is resistant to wet chlorine gas, hypochlorite, and chlorine dioxide.
- Excellent corrosion resistance against oxidizing and reducing acids and salts.⇒The Properties of Screws Made of Special Materials
- For aquatic applications that use sea and salt water.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
Hastelloy (UNS N06022) | SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 690 or Higher | 520 or Higher |
0.2% Proof Load (N/mm2) | 310 or Higher | 205 or Higher |
Elongation (%) | 45 or Higher | 40 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Hastelloy (UNS N06022) | SUS304 | |
---|---|---|
Specific Gravity | 8.69 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 206 | 193 |
Specific Heat (J/kg・K) | 414 | 500 |
Electric Resistance (µΩ・m) | 1.14 | 0.7 |
Linear Expansion Coefficient (K-1) | 12.4 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.