Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSI-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 11000 | 8.2 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSI | |
---|---|
Main Body | UNS N06600(Inconel*1600 equiv.) |
*1: Inconel is a registered trademark of Special Metals Corporation.
Application
FPD production equipment, semiconductor devices, printed circuit boardetching devices, metallic surface treatment equipment and facilities,
and chemical plants
Characteristics
- Screws show excellent corrosion resistance against oxidizing and reducing by inorganic and organic acids.⇒The Properties of Screws Made of Special Materials
- Excellent resistance to stress corrosion cracking caused by hydrogen sulfide ions.
- Nearly complete corrosion resistance against ammonia.
- Excellent heat resistance and creep resistance. High strength even near 600 deg C.
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
Inconel(NCF600) | SUS304 | |
---|---|---|
Tensile Strength(N/mm2) | 548-695 | 520 or Higher |
0.2% Proof Stress(N/mm2) | 205-352 | 205 or Higher |
Elongation(%) | 35-55 | 40 or Higher |
Hardness(HRB) | 65-85 | 90 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Inconel (UNS N06600) |
SUS304 | |
---|---|---|
Specific Gravity | 8.42 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 207 | 193 |
Specific Heat (J/kg・K) | 444 | 500 |
Electric Resistance (µΩ・m) | 1.0 | 0.7 |
Thermal Conductivity (W/(m・K)) | 16.7 | 17 |
Linear Expansion Coefficient (K-1) | 13.4 x 10-6 | 17.3 x 10-6 |
Values in chart are for reference only. They are not guaranteed values.