Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSIV-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 4120 | 1.7 | CAD | RFQ |
SNSIV-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 4120 | 1.9 | CAD | RFQ |
SNSIV-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 4120 | 2 | CAD | RFQ |
SNSIV-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 4120 | 2.4 | CAD | RFQ |
SNSIV-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 4120 | 2.8 | CAD | RFQ |
SNSIV-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 4120 | 3.3 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Related Services
Material/Finish
SNSIV | |
---|---|
Main Body | Super Invar |
Application
Precision and measurement instrumentsCharacteristics
- Super Invar is a special alloy with an extremely low linear expansion coefficient, and its dimensions change very little due to temperature.
- For measurement and precision instruments which do not allow changes in dimensions due to thermal expansion.
- For Prevention from loosening and damage due to differences in thermal expansion.
-
Linear Expansion Coefficient:
0.69×10-6(K-1)(30 deg C - 100 deg C) - Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
Super Invar | SUS304 | |
---|---|---|
Tensile Strength(N/mm2) | 470 | 520 or Higher |
0.2% Proof Stress(N/mm2) | 333 | 205 or Higher |
Elongation(%) | 43 | 40 or Higher |
Hardness(HV) | 143 | 200 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Super Invar | SUS304 | |
---|---|---|
Specific Gravity | 8.15 | 7.93 |
Longitudinal Elastic Modulus(GPa) | 132 | 193 |
Electric Resistance(μΩ・m) | 0.77 | 0.7 |
Thermal Conductivity(W/(m・K)) | 10.47 | 17 |
Linear Expansion Coefficient(K-1) | 0.69×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.