Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSIV-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 6670 | 2.8 | CAD | RFQ |
SNSIV-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 6670 | 3.1 | CAD | RFQ |
SNSIV-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 6670 | 3.6 | CAD | RFQ |
SNSIV-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 6670 | 4.2 | CAD | RFQ |
SNSIV-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 6670 | 5 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSIV | |
---|---|
Main Body | Super Invar |
Application
Precision and measurement instrumentsCharacteristics
- Super Invar is a special alloy with an extremely low linear expansion coefficient, and its dimensions change very little due to temperature.
- For measurement and precision instruments which do not allow changes in dimensions due to thermal expansion.
- For Prevention from loosening and damage due to differences in thermal expansion.
-
Linear Expansion Coefficient:
0.69×10-6(K-1)(30 deg C - 100 deg C) - Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
Super Invar | SUS304 | |
---|---|---|
Tensile Strength(N/mm2) | 470 | 520 or Higher |
0.2% Proof Stress(N/mm2) | 333 | 205 or Higher |
Elongation(%) | 43 | 40 or Higher |
Hardness(HV) | 143 | 200 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Super Invar | SUS304 | |
---|---|---|
Specific Gravity | 8.15 | 7.93 |
Longitudinal Elastic Modulus(GPa) | 132 | 193 |
Electric Resistance(μΩ・m) | 0.77 | 0.7 |
Thermal Conductivity(W/(m・K)) | 10.47 | 17 |
Linear Expansion Coefficient(K-1) | 0.69×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.