Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load(N)*1 | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSJ-M10-30 | M10 | 1.5 | 30 | 16 | 10 | 8 | 30100 | 28 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSJ | |
|---|---|
| Main Body | SUS310S |
Application
FPD production equipment, semiconductor devices, nitric acidplants, and aquatic applications
Characteristics
- Compared to SUS304, SUS310S has excellent heat resistance, oxidation resistance, and nitric acid resistance compared to SUS304.
- Austenitic series stainless steel with high Ni content, which is effective for corrosion resistance and high temperature characteristics.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
| SUS310S | |
|---|---|
| Tensile Strength(N/mm2) | 520 or Higher |
| 0.2% Proof Stress(N/mm2) | 205 or Higher |
| Elongation(%) | 40 or Higher |
| Hardness(HRB) | 90 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| SUS310S | |
|---|---|
| Specific Gravity | 7.98 |
| Heat Resistance Temperature*1(℃) | 700 |
| Electric Resistance(μΩ・m) | 0.78 |
| Specific Heat(J/kg・K) | 500 |
| Thermal Conductivity(W/(m・K)) | 14 |
| Linear Expansion Coefficient(K-1) | 15.9×10-6 |
*1: This is the heat resistance temperature of the SUS310S material.
Values in chart are for reference only. They are not guaranteed values.
When heated to 700 deg C, tensile strength drops approximately 60% and proof stress drops approximately 40%.
Make sure to carry out tests under the same condition of actual use in advance to confirm safety.


