• Special Screws
  • Cleanroom

SNSL-M3-PC

Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • LowOutgas
  • Heat Resistance/Chemical Resistance

Dimension Drawing

SNSL-PCSocket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSL-M3-5-PC M3 0.5 5 5.5 3 2.5 5 0.67 CAD RFQ
SNSL-M3-6-PC M3 0.5 6 5.5 3 2.5 5 0.71 CAD RFQ
SNSL-M3-8-PC M3 0.5 8 5.5 3 2.5 5 0.8 CAD RFQ
SNSL-M3-10-PC M3 0.5 10 5.5 3 2.5 5 0.88 CAD RFQ
SNSL-M3-12-PC M3 0.5 12 5.5 3 2.5 5 0.96 CAD RFQ
SNSL-M3-16-PC M3 0.5 16 5.5 3 2.5 5 1.2 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSL-PC
Main Body SUS316L
Special Chemical Polishing
Strength Class A4 - 70

Application

FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • SUS316L hex socket head cap screws.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Because the basic components include Mo, the strength is high even at high temperatures.
  • Non-magnetic.
  • Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
  • Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Related Services

Product List

Click here to see SNSL-PC

Click here to see Cleanroom