Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSM-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 4820 | 4.1 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSM | |
---|---|
Main Body | Pure Molybdenum |
Application
Sputtering equipment and high temperature furnacesCharacteristics
- These screws are made of pure molybdenum.
- Melting Point: 2623 deg C. Excellent heat resistance.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Precautions for Use
Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.Mechanical Properties
Pure Molybdenum | SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 515 | 520 or Higher |
0.2% Proof Load (N/mm2) | 380 | 205 or Higher |
Elongation (%) | 15 | 40 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Pure Molybdenum | SUS304 | |
---|---|---|
Specific Gravity | 10.2 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 327 | 193 |
Electric Resistance (µΩ・m) | 0.058 | 0.7 |
Thermal Conductivity (W/(m・K)) | 142 | 17 |
Linear Expansion Coefficient (K-1) | 5.1 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.