• Special Screws
  • Cleanroom

SNSMN-M3

Hex Socket Head Cap Screws (Monel 400 equiv.)

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSMNHex Socket Head Cap Screws (Monel 400 equiv.)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSMN-M3-6 M3 0.5 6 5.5 3 2.5 2600 0.8 CAD RFQ
SNSMN-M3-8 M3 0.5 8 5.5 3 2.5 2600 0.9 CAD RFQ
SNSMN-M3-10 M3 0.5 10 5.5 3 2.5 2600 0.99 CAD RFQ
SNSMN-M3-12 M3 0.5 12 5.5 3 2.5 2600 1.1 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSMN
Main body UNS N04400
(Monel*1 400 equiv.)

*1: Monel is a registered trademark of Special Metals Corporation.


Application

FPD production device/Semiconductor manufacturing device/
Chemical plant/Offshore instrument

Characteristics

  • A nickel-copper alloy with resistance to fluorine gas and hydrofluoric acid.
  • Excellent strength compared to pure nickel or copper.
  • Excellent stress corrosion cracking resistance due to chlorine ions.
  • Cleanroom wash and cleanroom packing are completed. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

UNS N04400
(Monel 400 equiv.)
SUS304
Tensile strength (N/mm2) 517-620 520 or above
0.2% Proof Stress (N/mm2) 172-345 205 or Higher
Extension (%) 35-60 40 or above
Hardness (HRB) 60-80 90 or less

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

UNS N04400
(Monel 400 equiv.)
SUS304
Specific gravity 8.80 7.93
Longitudinal elastic modulus (GPa) 179 193
Specific heat (J/kg・K) 427 500
Electric resistivity (μΩ・m) 0.5 0.7
Heat thermal conductivity (W/(m・K)) 22 17
Linear expansion coefficient (K-1) 14.2 x 10-6 (100°C) 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Related Services

Product List

Click here to see SNSMN

Click here to see Cleanroom