• Special Screws
  • Cleanroom

SNSMT-M6

Hex Socket Head Cap Screws (MAT21)

  • Cleanroom Specification
  • Chemical-proof

Dimension Drawing

SNSMTHex Socket Head Cap Screws (MAT21)寸法図

Engraved on the top of the head to distinguish it from other materials

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSMT-M6-12 M6 1 12 10 6 5 13800 5.6 CAD RFQ
SNSMT-M6-16 M6 1 16 10 6 5 13800 6.5 CAD RFQ
SNSMT-M6-20 M6 1 20 10 6 5 13800 7.4 CAD RFQ
SNSMT-M6-25 M6 1 25 10 6 5 13800 8.6 CAD RFQ
SNSMT-M6-30 M6 1 30 10 6 5 13800 9.3 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SNSMT
Main Body UNS N06210 (MAT21 * 1)

*1: MAT and MAT21 are registered trademarks of Proterial, Ltd.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

*1: Hastelloy is a registered trademark of Haynes International, Inc.


Mechanical Properties

MAT21
(UNS N06210)
SUS304
Tensile Strength (N/mm2) 690 520 or More
0.2% Proof Load (N/mm2) 310 205 or More
Elongation (%) 45 40 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

MAT21
(UNS N06210)
SUS304
Specific Gravity 8.76 7.93
Longitudinal Elastic Modulus (GPa) 205 193
Specific Heat (J/kg・K) 414 500
Electric Resistance (µΩ・m) 1.274 0.7
Linear Expansion Coefficient (K-1) 12.0 x 10-6 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Chemical Resistance

Chemical Name Composition (%) Temperature MAT21
(UNS N06210)
Hastelloy C-22 Hastelloy C-276 SUS316L
HCl 1 Boiling Point ×
2 Boiling Point × ×
4 Boiling Point × × -
5 Boiling Point × × -
H2SO4 10 Boiling Point ×
40 Boiling Point × × -
Mixed Fluids H2SO4 10 Boiling Point × × -
HCl 2
Mixed Fluids H2SO4 20 80°C × ×
HCl 1.5
Mixed Fluids H2SO4 50 50°C -
HCl 1.5
HNO3 10 Boiling Point -
H3PO4 85 Boiling Point × × ×
Method B Boiling Point ×

※ 23.0% sulfuric acid + 1.2% hydrochloric acid + 1% iron (III) chloride + 1% copper (II) chloride

◎:<0.127 mm/year
○:0.127 - 0.508 mm/year
△:0.508 - 1.27 mm/year
×:>1.27 mm/year
Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SNSMT

Click here to see Cleanroom