• Special Screws
  • Cleanroom

SNSN-M6

Hex Socket Head Cap Screws - Nickel

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSNHex Socket Head Cap Screws - Nickel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSN-M6-12 M6 1 12 10 6 5 6890 5.8 CAD RFQ
SNSN-M6-16 M6 1 16 10 6 5 6890 6.6 CAD RFQ
SNSN-M6-20 M6 1 20 10 6 5 6890 7.4 CAD RFQ
SNSN-M6-25 M6 1 25 10 6 5 6890 8.7 CAD RFQ
SNSN-M6-30 M6 1 30 10 6 5 6890 9.5 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSN
Main Body UNS N02201 (Ni 99.0% or More)

Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • Pure nickel screws contain Ni 99.0% or more.
  • Excellent corrosion resistance against alkaline liquids such as sodium hydroxide, high purity halogen gas and non-oxidizing acids.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

Nickel (NW2201) SUS304
Tensile Strength (N/mm2) 343 - 411 520 or Higher
0.2% Proof Load (N/mm2) 68 - 166 205 or Higher
Elongation (%) 40 - 60 40 or Higher
Hardness (HB) 75 - 100 187 or Less

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Nickel (NW2201) SUS304
Specific Gravity 8.89 7.93
Longitudinal Elastic Modulus (GPa) 206 193
Specific Heat (J/kg・K) 456 500
Electric Resistance (µΩ・m) 0.085 0.7
Thermal Conductivity (W/(m・K)) 79.5 17
Linear Expansion Coefficient (K-1) 13.4 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Related Services

Product List

Click here to see SNSN

Click here to see Cleanroom