Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSP-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 2.5 | 2 | 2150 | 0.47 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSP | |
---|---|
Main Body | C5191(Phosphor Bronze) |
Application
FPD production equipment, semiconductor devices,and electrical and electronic equipment
Characteristics
- Non-magnetic.
- Excellent resistance to fatigue, corrosion, and abrasion.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
Phosphor Bronze (C5191) |
SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 590 or Higher | 520 or Higher |
Elongation (%) | 8 | 40 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Phosphor Bronze (C5191) |
SUS304 | |
---|---|---|
Specific Gravity | 8.83 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 105 | 193 |
Electric Resistance (μΩ・m) | 0.13 | 0.7 |
Thermal Conductivity (W/(m・K)) | 67 | 17 |
Linear Expansion Coefficient (K-1) | 18×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.
Magnetic Flux Density
Phosphor Bronze | SUSXM7 (Equivalent to SUS304) |
|
---|---|---|
Magnetic Flux Density (T) | 0 | 5×10-5 |